IESNA:LM-63-2002
[TEST]P1390212
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2B-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 72.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5201.2
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 72.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
19.2 17.6 19.2 22.4 25.6 28.8 32.0 35.2 38.4 43.2 49.6 60.8 81.6 100.8 100.8 99.2 104.0 113.6 142.4 257.6 403.2 438.4 395.2 334.4 251.2 204.8 180.8 168.0 161.6 150.4 134.4 97.6 38.4 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 22.4 25.6 28.8 30.4 33.6 35.2 40.0 43.2 51.2 64.0 78.4 80.0 78.4 76.8 81.6 96.0 155.2 228.8 249.6 232.0 206.4 171.2 152.0 144.0 139.2 136.0 129.6 115.2 89.6 43.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 24.0 27.2 28.8 32.0 32.0 35.2 38.4 43.2 46.4 56.0 59.2 57.6 51.2 49.6 51.2 52.8 54.4 60.8 70.4 78.4 91.2 100.8 107.2 112.0 110.4 108.8 96.0 81.6 46.4 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 24.0 25.6 27.2 30.4 30.4 33.6 35.2 40.0 41.6 49.6 51.2 51.2 46.4 44.8 46.4 46.4 48.0 52.8 60.8 67.2 76.8 86.4 91.2 94.4 94.4 96.0 88.0 76.8 46.4 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 22.4 25.6 27.2 28.8 28.8 30.4 32.0 35.2 38.4 43.2 44.8 44.8 41.6 41.6 41.6 41.6 41.6 44.8 49.6 54.4 64.0 70.4 75.2 78.4 78.4 81.6 80.0 72.0 48.0 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 22.4 24.0 25.6 25.6 25.6 28.8 28.8 32.0 33.6 35.2 36.8 36.8 35.2 36.8 35.2 35.2 35.2 36.8 40.0 43.2 49.6 56.0 57.6 60.8 62.4 68.8 70.4 65.6 48.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 20.8 22.4 24.0 24.0 24.0 25.6 25.6 27.2 28.8 28.8 28.8 30.4 30.4 32.0 30.4 28.8 28.8 28.8 28.8 30.4 35.2 40.0 41.6 43.2 46.4 54.4 62.4 60.8 48.0 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 20.8 20.8 22.4 22.4 22.4 24.0 24.0 25.6 27.2 27.2 27.2 27.2 27.2 28.8 28.8 27.2 27.2 27.2 27.2 28.8 33.6 38.4 40.0 41.6 44.8 49.6 54.4 52.8 41.6 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 19.2 20.8 22.4 22.4 22.4 22.4 22.4 24.0 24.0 24.0 24.0 25.6 25.6 25.6 25.6 25.6 25.6 25.6 25.6 27.2 32.0 36.8 38.4 40.0 41.6 44.8 46.4 44.8 35.2 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 19.2 19.2 20.8 20.8 20.8 20.8 20.8 22.4 22.4 22.4 22.4 22.4 22.4 22.4 24.0 22.4 24.0 24.0 24.0 25.6 28.8 33.6 36.8 38.4 40.0 38.4 36.8 35.2 28.8 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 17.6 17.6 19.2 19.2 19.2 19.2 19.2 20.8 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 22.4 22.4 22.4 24.0 27.2 32.0 35.2 36.8 36.8 33.6 28.8 27.2 22.4 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 19.2 17.6 17.6 17.6 17.6 17.6 17.6 19.2 19.2 20.8 20.8 20.8 22.4 25.6 28.8 30.4 32.0 30.4 27.2 24.0 22.4 17.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 16.0 16.0 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 16.0 16.0 16.0 16.0 17.6 16.0 17.6 19.2 20.8 22.4 24.0 25.6 25.6 25.6 24.0 22.4 19.2 16.0 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 14.4 14.4 14.4 14.4 14.4 14.4 16.0 16.0 19.2 20.8 22.4 22.4 20.8 20.8 17.6 16.0 12.8 11.2 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 16.0 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 12.8 11.2 12.8 14.4 17.6 19.2 20.8 19.2 16.0 14.4 11.2 9.6 8.0 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 16.0 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 12.8 14.4 14.4 16.0 14.4 12.8 11.2 8.0 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 11.2 11.2 11.2 9.6 11.2 9.6 11.2 9.6 8.0 8.0 6.4 4.8 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 9.6 8.0 8.0 6.4 8.0 9.6 9.6 9.6 8.0 6.4 4.8 4.8 4.8 4.8 3.2 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 8.0 6.4 6.4 4.8 6.4 8.0 9.6 8.0 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 11.2 9.6 8.0 6.4 6.4 4.8 4.8 3.2 4.8 6.4 8.0 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 8.0 6.4 6.4 4.8 3.2 3.2 3.2 4.8 4.8 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 9.6 8.0 6.4 4.8 4.8 3.2 1.6 1.6 1.6 1.6 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 6.4 4.8 3.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 6.4 3.2 3.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 6.4 4.8 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 8.0 6.4 4.8 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 8.0 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 8.0 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 12.8 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 12.8 11.2 9.6 8.0 6.4 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 14.4 12.8 11.2 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 14.4 12.8 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 16.0 14.4 12.8 11.2 9.6 6.4 4.8 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 17.6 16.0 14.4 12.8 11.2 8.0 6.4 4.8 3.2 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 17.6 16.0 14.4 12.8 11.2 9.6 8.0 4.8 3.2 3.2 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 19.2 17.6 16.0 14.4 12.8 11.2 9.6 6.4 4.8 3.2 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 20.8 19.2 17.6 16.0 14.4 12.8 11.2 8.0 6.4 4.8 4.8 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 20.8 19.2 17.6 16.0 16.0 14.4 11.2 9.6 6.4 6.4 4.8 4.8 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 19.2 17.6 17.6 16.0 12.8 11.2 8.0 8.0 6.4 6.4 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 19.2 19.2 17.6 16.0 14.4 11.2 9.6 8.0 6.4 6.4 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 20.8 19.2 19.2 17.6 16.0 12.8 11.2 9.6 8.0 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 20.8 20.8 19.2 19.2 16.0 14.4 11.2 9.6 9.6 8.0 6.4 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 19.2 17.6 14.4 12.8 11.2 9.6 9.6 8.0 8.0 6.4 6.4 6.4 6.4 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 20.8 17.6 16.0 12.8 11.2 11.2 9.6 8.0 8.0 6.4 6.4 6.4 6.4 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 20.8 19.2 17.6 14.4 12.8 11.2 11.2 9.6 9.6 8.0 8.0 8.0 8.0 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 19.2 17.6 16.0 12.8 12.8 11.2 9.6 9.6 8.0 8.0 8.0 8.0 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 16.0 14.4 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 17.6 14.4 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 17.6 14.4 14.4 12.8 12.8 11.2 11.2 11.2 11.2 9.6 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 22.4 19.2 17.6 16.0 14.4 14.4 12.8 12.8 11.2 11.2 11.2 11.2 9.6 8.0 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 11.2 9.6 8.0 6.4 6.4 6.4 6.4 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 20.8 20.8 19.2 17.6 17.6 17.6 16.0 16.0 14.4 14.4 14.4 16.0 16.0 14.4 12.8 11.2 9.6 8.0 8.0 6.4 6.4 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 17.6 17.6 17.6 16.0 16.0 16.0 16.0 16.0 16.0 17.6 16.0 12.8 11.2 9.6 8.0 8.0 8.0 8.0 8.0 8.0 6.4 4.8 4.8 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 19.2 19.2 19.2 17.6 17.6 17.6 16.0 16.0 16.0 16.0 16.0 17.6 19.2 17.6 14.4 12.8 11.2 9.6 9.6 8.0 8.0 9.6 8.0 6.4 4.8 4.8 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 19.2 19.2 19.2 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 19.2 19.2 19.2 16.0 16.0 16.0 14.4 14.4 12.8 11.2 12.8 11.2 9.6 8.0 6.4 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 17.6 17.6 19.2 19.2 19.2 19.2 20.8 19.2 19.2 19.2 20.8 20.8 19.2 16.0 16.0 14.4 12.8 11.2 9.6 8.0 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 20.8 20.8 22.4 25.6 25.6 22.4 20.8 19.2 17.6 16.0 14.4 12.8 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 20.8 20.8 20.8 20.8 22.4 25.6 30.4 30.4 27.2 24.0 22.4 19.2 17.6 16.0 14.4 9.6 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 22.4 20.8 20.8 20.8 20.8 20.8 20.8 20.8 20.8 22.4 22.4 22.4 22.4 22.4 22.4 24.0 27.2 30.4 32.0 30.4 28.8 27.2 25.6 24.0 20.8 19.2 14.4 9.6 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 20.8 20.8 22.4 22.4 22.4 22.4 22.4 24.0 24.0 24.0 24.0 25.6 25.6 27.2 28.8 32.0 33.6 33.6 33.6 33.6 30.4 28.8 27.2 25.6 20.8 12.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 22.4 24.0 24.0 25.6 25.6 27.2 27.2 28.8 28.8 32.0 33.6 36.8 38.4 38.4 36.8 35.2 32.0 30.4 25.6 16.0 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 24.0 22.4 22.4 22.4 24.0 24.0 24.0 24.0 24.0 25.6 25.6 27.2 27.2 28.8 28.8 30.4 30.4 32.0 35.2 40.0 43.2 43.2 41.6 40.0 36.8 35.2 30.4 19.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 24.0 24.0 24.0 24.0 25.6 24.0 24.0 24.0 25.6 25.6 25.6 25.6 27.2 28.8 28.8 30.4 30.4 30.4 30.4 32.0 32.0 33.6 38.4 43.2 44.8 46.4 46.4 46.4 46.4 44.8 36.8 19.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 24.0 24.0 24.0 25.6 25.6 25.6 25.6 25.6 27.2 28.8 28.8 28.8 28.8 30.4 32.0 33.6 32.0 32.0 32.0 33.6 33.6 35.2 40.0 44.8 48.0 49.6 49.6 52.8 56.0 52.8 44.8 20.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 25.6 25.6 27.2 27.2 27.2 27.2 28.8 30.4 30.4 30.4 32.0 33.6 33.6 35.2 35.2 33.6 32.0 33.6 33.6 36.8 43.2 48.0 49.6 51.2 54.4 59.2 64.0 62.4 51.2 20.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 25.6 27.2 27.2 28.8 28.8 28.8 30.4 32.0 32.0 32.0 33.6 35.2 36.8 38.4 36.8 35.2 33.6 35.2 35.2 38.4 44.8 49.6 51.2 54.4 57.6 65.6 73.6 70.4 57.6 20.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 27.2 28.8 28.8 30.4 30.4 32.0 33.6 35.2 36.8 38.4 41.6 41.6 41.6 43.2 41.6 41.6 40.0 43.2 48.0 51.2 59.2 64.0 65.6 68.8 70.4 75.2 78.4 72.0 54.4 19.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 27.2 27.2 30.4 30.4 32.0 33.6 35.2 36.8 40.0 41.6 46.4 49.6 48.0 48.0 48.0 46.4 48.0 48.0 51.2 60.8 65.6 73.6 78.4 81.6 83.2 83.2 84.8 83.2 73.6 49.6 19.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 27.2 28.8 30.4 32.0 33.6 35.2 36.8 40.0 43.2 46.4 52.8 56.0 54.4 52.8 51.2 51.2 52.8 54.4 59.2 72.0 78.4 86.4 92.8 96.0 97.6 94.4 92.8 88.0 75.2 46.4 17.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 27.2 28.8 32.0 33.6 35.2 36.8 40.0 43.2 46.4 51.2 59.2 64.0 60.8 57.6 56.0 56.0 59.2 60.8 67.2 84.8 91.2 100.8 107.2 110.4 112.0 107.2 102.4 92.8 76.8 41.6 16.0 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 28.8 30.4 33.6 35.2 38.4 40.0 44.8 49.6 56.0 67.2 80.0 83.2 81.6 80.0 84.8 107.2 158.4 206.4 236.8 249.6 238.4 190.4 168.0 153.6 145.6 134.4 123.2 107.2 76.8 38.4 16.0 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 28.8 30.4 33.6 36.8 40.0 43.2 48.0 54.4 64.0 81.6 100.8 102.4 100.8 102.4 113.6 156.8 257.6 350.4 406.4 412.8 385.6 280.0 227.2 195.2 177.6 160.0 142.4 120.0 76.8 35.2 14.4 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 32.0 35.2 38.4 43.2 48.0 54.4 68.8 96.0 136.0 164.8 179.2 196.8 227.2 296.0 470.4 777.5 1121.5 1217.5 1118.3 916.7 721.5 537.6 398.4 296.0 227.2 176.0 139.2 76.8 38.4 14.4 1.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 32.0 36.8 40.0 46.4 51.2 60.8 83.2 126.4 190.4 227.2 254.4 291.2 350.4 478.4 783.9 1297.5 1892.6 2028.6 1822.2 1447.9 1163.1 847.9 601.5 414.4 294.4 209.6 158.4 75.2 40.0 14.4 1.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 33.6 38.4 41.6 49.6 62.4 96.0 158.4 248.0 347.2 432.0 508.8 596.7 713.5 956.7 1527.9 2323.0 2996.5 3132.5 2916.6 2553.4 2291.0 1964.6 1588.7 1110.3 673.5 376.0 203.2 83.2 43.2 16.0 1.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 33.6 38.4 43.2 54.4 72.0 132.8 235.2 369.6 504.0 636.7 761.5 900.7 1076.7 1436.7 2271.8 3348.5 4100.5 4236.4 4009.3 3657.3 3418.9 3081.3 2575.8 1804.6 1052.7 540.8 246.4 89.6 46.4 16.0 1.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 35.2 40.0 44.8 57.6 83.2 168.0 310.4 491.2 660.7 839.9 1015.9 1206.3 1438.3 1915.0 3015.7 4372.4 5204.4 5338.8 5103.6 4762.8 4546.8 4198.0 3561.3 2500.6 1430.3 707.1 291.2 97.6 49.6 17.6 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 35.2 40.0 46.4 60.8 92.8 203.2 385.6 612.7 817.5 1044.7 1268.7 1510.3 1801.4 2393.4 3759.7 5397.9 6308.3 6442.7 6196.3 5866.7 5674.7 5314.8 4548.4 3194.9 1809.4 871.9 334.4 104.0 52.8 17.6 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 35.2 41.6 49.6 67.2 121.6 297.6 544.0 820.7 1086.3 1337.5 1595.1 1862.2 2243.0 3054.1 4550.0 6212.3 7036.2 7177.0 7002.6 6823.4 6695.4 6229.9 5183.6 3735.7 2287.8 1287.9 435.2 129.6 54.4 16.0 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.2 30.4 36.8 41.6 51.2 73.6 150.4 390.4 700.7 1027.1 1355.1 1630.3 1921.4 2214.2 2684.6 3713.3 5338.8 7025.0 7762.5 7911.3 7808.9 7778.5 7714.6 7145.0 5818.7 4274.8 2766.2 1703.9 536.0 155.2 56.0 16.0 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.4 36.8 43.2 54.4 78.4 179.2 483.2 857.5 1233.5 1623.9 1924.6 2249.4 2567.8 3126.1 4372.4 6129.1 7837.7 8488.9 8647.3 8615.3 8735.3 8733.7 8061.7 6453.9 4815.6 3244.5 2121.4 636.7 180.8 57.6 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.4 36.8 43.2 56.0 84.8 208.0 577.6 1015.9 1441.5 1892.6 2217.4 2575.8 2919.8 3567.7 5033.2 6919.4 8652.1 9216.8 9381.6 9421.6 9692.0 9754.4 8976.8 7089.0 5356.4 3722.9 2537.4 737.5 206.4 59.2 12.8 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.4 36.8 43.2 57.6 92.8 246.4 667.1 1167.9 1625.5 2071.8 2422.2 2820.6 3222.1 3969.3 5601.1 7759.3 9436.0 9986.4 10133.6 10264.7 10581.5 10511.1 9514.4 7554.6 5748.3 4201.2 2827.0 839.9 249.6 64.0 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.4 36.8 44.8 59.2 102.4 284.8 756.7 1321.5 1807.8 2251.0 2627.0 3065.3 3526.1 4370.8 6169.1 8599.3 10219.9 10754.3 10887.1 11107.9 11471.0 11267.9 10052.0 8020.1 6141.9 4681.2 3118.1 942.3 292.8 70.4 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.4 36.8 44.8 59.2 110.4 321.6 846.3 1473.5 1991.8 2430.2 2830.2 3310.1 3828.5 4772.4 6735.4 9439.2 11003.9 11523.8 11639.0 11949.4 12360.6 12023.0 10587.9 8484.1 6533.9 5159.6 3407.7 1043.1 334.4 75.2 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.4 36.8 44.8 60.8 118.4 360.0 935.9 1625.5 2174.2 2609.4 3034.9 3554.9 4130.9 5174.0 7303.4 10279.1 11787.8 12291.8 12391.0 12792.5 13250.1 12779.7 11125.5 8949.6 6925.8 5637.9 3697.3 1145.5 377.6 80.0 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.4 36.8 44.8 62.4 121.6 387.2 998.3 1705.5 2243.0 2676.6 3127.7 3663.7 4276.4 5389.9 7610.6 10618.3 12120.6 12658.1 12822.9 13290.1 13704.5 13158.9 11418.2 9160.8 7252.2 5906.7 3793.3 1259.1 411.2 80.0 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.4 36.8 44.8 64.0 123.2 414.4 1060.7 1787.1 2310.2 2743.8 3220.5 3774.1 4422.0 5604.3 7917.7 10955.9 12453.4 13026.1 13254.9 13786.0 14158.8 13536.5 11711.0 9370.4 7577.0 6175.5 3890.9 1374.3 444.8 80.0 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.8 36.8 44.8 64.0 126.4 441.6 1123.1 1867.0 2379.0 2811.0 3313.3 3882.9 4567.6 5820.3 8224.9 11295.1 12784.5 13392.5 13685.3 14283.6 14611.6 13915.6 12002.2 9581.6 7903.3 6444.3 3986.9 1487.9 476.8 78.4 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.8 36.8 44.8 65.6 128.0 468.8 1185.5 1947.0 2446.2 2878.2 3406.1 3991.7 4713.2 6034.7 8532.1 11632.6 13117.3 13758.8 14117.2 14779.6 15065.9 14293.2 12295.0 9791.2 8228.1 6713.0 4082.9 1601.5 510.4 78.4 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.8 36.8 44.8 64.0 126.4 452.8 1142.3 1873.4 2380.6 2804.6 3295.7 3860.5 4550.0 5789.9 8175.3 11229.5 12738.1 13325.3 13616.5 14195.6 14501.2 13782.8 11875.8 9500.0 7874.5 6405.9 3970.9 1499.1 512.0 86.4 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.8 36.8 44.8 62.4 123.2 436.8 1099.1 1799.8 2316.6 2729.4 3185.3 3727.7 4386.8 5543.5 7816.9 10826.3 12359.0 12890.1 13115.7 13610.1 13938.0 13274.1 11456.6 9208.8 7521.0 6098.7 3860.5 1396.7 513.6 92.8 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 35.2 43.2 60.8 121.6 420.8 1054.3 1724.7 2251.0 2655.8 3074.9 3596.5 4223.6 5298.8 7460.2 10421.5 11979.8 12456.6 12613.3 13026.1 13373.3 12763.7 11037.5 8916.1 7165.8 5789.9 3748.5 1294.3 513.6 100.8 14.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 35.2 43.2 59.2 118.4 404.8 1011.1 1651.1 2185.4 2580.6 2964.6 3463.7 4060.5 5052.4 7101.8 10018.4 11600.6 12021.4 12112.6 12440.6 12808.5 12253.4 10618.3 8624.9 6812.2 5482.7 3636.5 1191.9 515.2 107.2 14.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 35.2 43.2 57.6 110.4 363.2 905.5 1503.9 2014.2 2411.0 2771.0 3218.9 3748.5 4623.6 6509.9 9223.2 10824.7 11275.9 11373.4 11629.4 11962.2 11547.8 10106.4 8194.5 6399.5 5050.8 3362.9 1099.1 465.6 100.8 14.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 35.2 43.2 56.0 102.4 323.2 801.5 1356.7 1843.0 2243.0 2577.4 2972.6 3436.5 4196.4 5917.9 8428.1 10048.8 10531.9 10634.3 10818.3 11115.9 10842.3 9592.8 7762.5 5986.7 4618.8 3089.3 1004.7 414.4 92.8 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 33.6 41.6 54.4 94.4 281.6 695.9 1207.9 1671.9 2073.4 2383.8 2727.8 3124.5 3767.7 5326.0 7633.0 9272.8 9786.4 9893.6 10007.2 10267.9 10135.2 9080.8 7332.2 5573.9 4186.8 2815.8 911.9 364.8 86.4 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 33.6 41.6 52.8 86.4 240.0 590.4 1060.7 1500.7 1903.8 2190.2 2481.4 2812.6 3338.9 4734.0 6837.8 8496.9 9040.8 9154.4 9196.0 9421.6 9429.6 8567.3 6900.2 5161.2 3754.9 2542.2 817.5 313.6 78.4 11.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 33.6 40.0 51.2 78.4 203.2 499.2 900.7 1289.5 1644.7 1905.4 2177.4 2483.0 2943.8 4142.1 6044.3 7737.0 8362.5 8474.5 8432.9 8512.9 8450.5 7698.6 6212.3 4618.8 3266.9 2137.4 707.1 267.2 73.6 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.2 32.0 40.0 48.0 72.0 166.4 408.0 742.3 1078.3 1383.9 1622.3 1875.0 2155.0 2547.0 3548.5 5250.8 6978.6 7685.8 7796.1 7669.8 7604.2 7469.8 6829.8 5524.3 4076.5 2779.0 1732.7 596.7 219.2 68.8 14.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 32.0 38.4 46.4 64.0 128.0 316.8 582.4 865.5 1124.7 1337.5 1571.1 1825.4 2151.8 2956.6 4457.2 6218.7 7007.4 7116.2 6905.0 6695.4 6490.7 5961.1 4834.8 3534.1 2291.0 1327.9 484.8 172.8 64.0 16.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 30.4 36.8 43.2 56.0 91.2 225.6 422.4 654.3 863.9 1052.7 1267.1 1495.9 1755.1 2363.0 3663.7 5458.7 6329.1 6436.3 6141.9 5786.7 5509.9 5092.4 4146.9 2991.7 1803.0 923.1 374.4 124.8 59.2 17.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 30.4 35.2 41.6 52.8 80.0 184.0 339.2 526.4 697.5 846.3 1015.9 1198.3 1411.1 1894.2 2935.8 4434.8 5246.0 5358.0 5065.2 4700.4 4406.0 4017.3 3241.3 2332.6 1419.1 747.1 324.8 116.8 56.0 16.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 28.8 33.6 40.0 48.0 68.8 142.4 254.4 396.8 531.2 641.5 763.1 902.3 1067.1 1427.1 2207.8 3410.9 4164.5 4279.6 3988.5 3614.1 3300.5 2942.2 2337.4 1673.5 1036.7 571.2 273.6 108.8 51.2 16.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 28.8 32.0 38.4 44.8 57.6 100.8 169.6 267.2 363.2 435.2 510.4 604.7 721.5 958.3 1478.3 2385.4 3081.3 3199.7 2911.8 2527.8 2195.0 1867.0 1431.9 1012.7 652.7 393.6 222.4 100.8 48.0 14.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 27.2 30.4 36.8 40.0 46.4 59.2 86.4 139.2 196.8 228.8 259.2 307.2 377.6 489.6 750.3 1361.5 1998.2 2121.4 1835.0 1441.5 1091.1 791.9 526.4 353.6 268.8 217.6 172.8 92.8 43.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 27.2 30.4 35.2 38.4 43.2 51.2 67.2 99.2 139.2 164.8 179.2 203.2 240.0 300.8 446.4 809.5 1199.9 1279.9 1115.1 887.9 670.3 497.6 353.6 260.8 214.4 184.0 153.6 96.0 41.6 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 22.4 25.6 28.8 32.0 35.2 38.4 43.2 49.6 60.8 81.6 100.8 100.8 99.2 104.0 113.6 142.4 257.6 403.2 438.4 395.2 334.4 251.2 204.8 180.8 168.0 161.6 150.4 134.4 97.6 38.4 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
